How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AG: | 6.31 |
| BE1: | 0.5 in | AK: | 8.5 |
| LL: | 2.95 in | L: | 6.76 in |
| P: | 3.51 in | H: | 0.53 in |
| G: | 2.87 | V: | 2.51 in |
| AB: | 5.57 | BD: | 9 |
| AE2: | 0.57 | AJ: | 7.25 |
| AF: | 0.25 | T: | 1.5 |
| AA: | 12.06 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BF: | 0.53 | L1: | 10.01 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Output Diameter (in): | 1.5 in |
| Output RPM: | 339 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

