How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | L1: | 10.01 in |
| BE1: | 0.5 in | AF: | 0.25 |
| AJ: | 7.25 | T: | 1.5 |
| AK: | 8.5 | AE2: | 0.57 |
| U: | 0.875 in | AG: | 6.31 |
| G: | 2.87 | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
| I: | 5.02 in | BF: | 0.53 |
| LL: | 2.95 in | P: | 3.51 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.57 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

