How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| V: | 2.51 in | AE2: | 0.57 |
| AJ: | 7.25 | AB: | 5.57 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AA: | 12.06 |
| AF: | 0.25 | L1: | 10.01 in |
| U: | 0.875 in | BD: | 9 |
| T: | 1.5 | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| L: | 6.76 in | I: | 5.02 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

