How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 12.06 |
| BD: | 9 | L1: | 10.01 in |
| AE2: | 0.57 | AK: | 8.5 |
| H: | 0.53 in | I: | 5.02 in |
| AF: | 0.25 | P: | 3.51 in |
| LL: | 2.95 in | T: | 1.5 |
| BF: | 0.53 | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | D: | 4.19 |
| BE1: | 0.5 in | AG: | 6.31 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

