How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.5 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 12.06 |
| LL: | 2.95 in | AE2: | 0.57 |
| LM: | 9.01 | AF: | 0.25 |
| BF: | 0.41 | L: | 6.76 in |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 6.31 | G: | 2.87 |
| AK: | 4.5 | D: | 4.19 |
Technical Specifications
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.691 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Model Code: | 32YFC |
| Product Type: | Right Angle | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

