How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| T: | 1.5 | H: | 0.53 in |
| AF: | 0.25 | AB: | 5.57 |
| D: | 4.19 | G: | 2.87 |
| AA: | 12.06 | L: | 6.76 in |
| AG: | 6.31 | LM: | 9.01 |
| BE: | 0.38 in | P: | 3.51 in |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| U: | 0.875 in | AE2: | 0.57 |
| I: | 5.02 in | LL: | 2.95 in |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 117 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.28 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

