How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | G: | 2.87 |
| LM: | 9.01 | D: | 4.19 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | AA: | 12.06 |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | T: | 1.5 |
| V: | 2.51 in | AK: | 4.5 |
| L: | 6.76 in | AG: | 6.31 |
| BD: | 5.88 | AE2: | 0.57 |
| U: | 0.875 in | LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 20:1 | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

