How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.95 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AA: | 12.06 |
| LM: | 9.01 | AE2: | 0.57 |
| V: | 2.51 in | P: | 3.51 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.5 | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
| I: | 5.02 in | U: | 0.875 in |
| L: | 6.76 in | AG: | 6.31 |
| G: | 2.87 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 4.19 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

