How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | D: | 4.19 |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| U: | 0.875 in | BD: | 5.88 |
| T: | 1.5 | AE2: | 0.57 |
| AA: | 12.06 | I: | 5.02 in |
| AG: | 6.31 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 5.57 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.76 in | G: | 2.87 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 70 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

