How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 5.02 in |
| G: | 2.87 | U: | 0.875 in |
| AB: | 5.57 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 6.31 |
| V: | 2.51 in | AK: | 4.5 |
| AF: | 0.25 | D: | 4.19 |
| AA: | 12.06 | LM: | 9.01 |
| P: | 3.51 in | L: | 6.76 in |
| LL: | 2.95 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| BF: | 0.41 | T: | 1.5 |
Technical Specifications
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

