How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 5.02 in |
| BE: | 0.38 in | AG: | 6.31 |
| V: | 2.51 in | AB: | 5.57 |
| AF: | 0.25 | P: | 3.51 in |
| AE2: | 0.57 | U: | 0.875 in |
| LL: | 2.95 in | AA: | 12.06 |
| G: | 2.87 | LM: | 9.01 |
| BF: | 0.41 | D: | 4.19 |
| BD: | 5.88 | L: | 6.76 in |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
Technical Specifications
| Bore Code: | 24 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

