How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| LM: | 9.01 | AK: | 4.5 |
| BE: | 0.38 in | P: | 3.51 in |
| BF: | 0.41 | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| L: | 6.76 in | D: | 4.19 |
| AE2: | 0.57 | V: | 2.51 in |
| T: | 1.5 | I: | 5.02 in |
| G: | 2.87 | AJ: | 5.88 |
| U: | 0.875 in | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

