How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.87 |
| P: | 3.51 in | LL: | 2.95 in |
| AK: | 4.5 | V: | 2.51 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BF: | 0.41 |
| BD: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | LM: | 9.01 |
| AB: | 5.57 | T: | 1.5 |
| H: | 0.53 in | AA: | 12.06 |
| D: | 4.19 | U: | 0.875 in |
| AJ: | 5.88 | AE2: | 0.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

