How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | P: | 3.51 in |
| BE: | 0.38 in | AF: | 0.25 |
| LL: | 2.95 in | I: | 5.02 in |
| AB: | 5.57 | AK: | 4.5 |
| H: | 0.53 in | T: | 1.5 |
| BD: | 5.88 | AJ: | 5.88 |
| LM: | 9.01 | D: | 4.19 |
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.57 | G: | 2.87 |
| AA: | 12.06 | V: | 2.51 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Model Code: | 32YFC | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

