How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 4.19 |
| I: | 5.02 in | LL: | 2.95 in |
| AK: | 4.5 | L: | 6.76 in |
| P: | 3.51 in | AA: | 12.06 |
| BD: | 5.88 | G: | 2.87 |
| U: | 0.875 in | AB: | 5.57 |
| AF: | 0.25 | AE2: | 0.57 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 9.01 | T: | 1.5 |
| BF: | 0.41 | V: | 2.51 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.57 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

