How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| AA: | 12.06 | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.875 in |
| AB: | 5.57 | I: | 5.02 in |
| AJ: | 5.88 | V: | 2.51 in |
| D: | 4.19 | AE2: | 0.57 |
| AK: | 4.5 | LM: | 9.01 |
| G: | 2.87 | T: | 1.5 |
| AF: | 0.25 | LL: | 2.95 in |
| BD: | 5.88 | AG: | 6.31 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

