How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| V: | 2.51 in | LM: | 9.01 |
| AJ: | 5.88 | T: | 1.625 |
| AK: | 4.5 | P: | 3.51 in |
| AF: | 0.25 | G: | 2.87 |
| L: | 6.76 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BF: | 0.41 | AA: | 12.06 |
| LL: | 2.95 in | AB: | 5.57 |
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 175 | Model Code: | 32YFC |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

