How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 5.88 |
| LM: | 9.01 | BE: | 0.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
| T: | 1.625 | AK: | 4.5 |
| U: | 0.875 in | BF: | 0.41 |
| BD: | 5.88 | LL: | 2.95 in |
| AE2: | 0.57 | G: | 2.87 |
| L: | 6.76 in | H: | 0.53 in |
| AF: | 0.25 | D: | 4.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Ratio: | 10:1 | Bore Code: | 26 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

