How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| BD: | 5.88 | BE: | 0.38 in |
| L: | 6.76 in | AE2: | 0.57 |
| V: | 2.51 in | LM: | 9.01 |
| P: | 3.51 in | T: | 1.625 |
| BF: | 0.41 | LL: | 2.95 in |
| AA: | 12.06 | U: | 0.875 in |
| AG: | 6.31 | D: | 4.19 |
| I: | 5.02 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| H: | 0.53 in | AB: | 5.57 |
Technical Specifications
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Ratio: | 10:1 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Model Code: | 32YFC | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

