How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | V: | 2.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| AG: | 6.31 | BF: | 0.41 |
| I: | 5.02 in | BE: | 0.38 in |
| AJ: | 5.88 | L: | 6.76 in |
| BD: | 5.88 | T: | 1.625 |
| AK: | 4.5 | AF: | 0.25 |
| P: | 3.51 in | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.95 in |
| LM: | 9.01 | G: | 2.87 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.691 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

