How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 12.06 |
| L: | 6.76 in | V: | 2.51 in |
| H: | 0.53 in | D: | 4.19 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AF: | 0.25 |
| G: | 2.87 | LM: | 9.01 |
| AJ: | 5.88 | P: | 3.51 in |
| LL: | 2.95 in | U: | 0.875 in |
| I: | 5.02 in | AG: | 6.31 |
| BF: | 0.41 | AB: | 5.57 |
| AE2: | 0.57 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

