How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AB: | 5.57 |
| LL: | 2.95 in | AE2: | 0.57 |
| P: | 3.51 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AA: | 12.06 |
| BE: | 0.38 in | AG: | 6.31 |
| D: | 4.19 | AJ: | 5.88 |
| V: | 2.51 in | I: | 5.02 in |
| BD: | 5.88 | G: | 2.87 |
| T: | 1.625 | LM: | 9.01 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

