How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.51 in |
| AA: | 12.06 | BF: | 0.41 |
| AK: | 4.5 | AB: | 5.57 |
| D: | 4.19 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
| T: | 1.625 | V: | 2.51 in |
| L: | 6.76 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AG: | 6.31 | LL: | 2.95 in |
| AE2: | 0.57 | BD: | 5.88 |
| U: | 0.875 in | LM: | 9.01 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Service Factor: | 1 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

