How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| AK: | 4.5 | AB: | 5.57 |
| BD: | 5.88 | L: | 6.76 in |
| AG: | 6.31 | AE2: | 0.57 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | BF: | 0.41 |
| D: | 4.19 | H: | 0.53 in |
| AF: | 0.25 | BE: | 0.38 in |
| LM: | 9.01 | LL: | 2.95 in |
| AJ: | 5.88 | AA: | 12.06 |
| T: | 1.625 | U: | 0.875 in |
Technical Specifications
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.47 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

