How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 4.5 |
| AE2: | 0.57 | T: | 1.625 |
| AG: | 6.31 | L: | 6.76 in |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | D: | 4.19 |
| BD: | 5.88 | AA: | 12.06 |
| AJ: | 5.88 | LL: | 2.95 in |
| P: | 3.51 in | LM: | 9.01 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | U: | 0.875 in |
Technical Specifications
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

