How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| LM: | 9.01 | T: | 1.625 |
| LL: | 2.95 in | AK: | 4.5 |
| P: | 3.51 in | D: | 4.19 |
| AG: | 6.31 | I: | 5.02 in |
| AF: | 0.25 | AE2: | 0.57 |
| AJ: | 5.88 | G: | 2.87 |
| U: | 0.875 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BE: | 0.38 in | V: | 2.51 in |
| AB: | 5.57 | AA: | 12.06 |
Technical Specifications
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Series Code: | OE | Ratio Range: | 30:1 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 3 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

