How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LM: | 9.01 |
| BE: | 0.38 in | AA: | 12.06 |
| H: | 0.53 in | L: | 6.76 in |
| BF: | 0.41 | AE2: | 0.57 |
| P: | 3.51 in | AG: | 6.31 |
| AB: | 5.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| G: | 2.87 | AJ: | 5.88 |
| D: | 4.19 | U: | 0.875 in |
| BD: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | T: | 1.625 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Gear Type: | Worm | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.35 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

