How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | BF: | 0.41 |
| D: | 4.19 | G: | 2.87 |
| L: | 6.76 in | AB: | 5.57 |
| AE2: | 0.57 | T: | 1.625 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 5.88 | U: | 0.875 in |
| AA: | 12.06 | P: | 3.51 in |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

