How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | T: | 1.625 |
| BD: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | I: | 5.02 in |
| AK: | 4.5 | LL: | 2.95 in |
| P: | 3.51 in | BF: | 0.41 |
| H: | 0.53 in | G: | 2.87 |
| AJ: | 5.88 | AE2: | 0.57 |
| LM: | 9.01 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AB: | 5.57 | D: | 4.19 |
| AG: | 6.31 | AA: | 12.06 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Output RPM: | 339 | Ratio: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

