How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | D: | 4.19 |
| L: | 6.76 in | LM: | 9.01 |
| G: | 2.87 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| T: | 1.625 | BF: | 0.41 |
| BD: | 5.88 | AA: | 12.06 |
| AB: | 5.57 | AG: | 6.31 |
| U: | 0.875 in | LL: | 2.95 in |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.91 | Series Code: | OE |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

