How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.41 | I: | 5.02 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.625 | AK: | 4.5 |
| LM: | 9.01 | AF: | 0.25 |
| L: | 6.76 in | AB: | 5.57 |
| BE: | 0.38 in | V: | 2.51 in |
| U: | 0.875 in | AG: | 6.31 |
| AE2: | 0.57 | D: | 4.19 |
| AA: | 12.06 | G: | 2.87 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.91 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 32YFC | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

