How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.57 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | D: | 4.19 |
| P: | 3.51 in | H: | 0.53 in |
| V: | 2.51 in | BE: | 0.38 in |
| LL: | 2.95 in | AA: | 12.06 |
| LM: | 9.01 | AK: | 4.5 |
| G: | 2.87 | T: | 1.625 |
| AG: | 6.31 | U: | 0.875 in |
| I: | 5.02 in | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

