How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BD: | 5.88 | G: | 2.87 |
| AF: | 0.25 | L: | 6.76 in |
| AE2: | 0.57 | V: | 2.51 in |
| AK: | 4.5 | AA: | 12.06 |
| LL: | 2.95 in | T: | 1.625 |
| U: | 0.875 in | H: | 0.53 in |
| AG: | 6.31 | LM: | 9.01 |
| AB: | 5.57 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Bore Code: | 26 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.03 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

