How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| U: | 0.875 in | BF: | 0.53 |
| AG: | 6.31 | I: | 5.02 in |
| L1: | 10.01 in | T: | 1.625 |
| AE2: | 0.57 | V: | 2.51 in |
| LL: | 2.95 in | L: | 6.76 in |
| H: | 0.53 in | AB: | 5.57 |
| D: | 4.19 | AK: | 8.5 |
| AF: | 0.25 | AA: | 12.06 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | P: | 3.51 in |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

