How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| D: | 4.19 | L: | 6.76 in |
| AG: | 6.31 | AJ: | 7.25 |
| P: | 3.51 in | AE2: | 0.57 |
| LL: | 2.95 in | I: | 5.02 in |
| G: | 2.87 | AF: | 0.25 |
| AB: | 5.57 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.625 |
| AA: | 12.06 | U: | 0.875 in |
| H: | 0.53 in | L1: | 10.01 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.691 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

