How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | V: | 2.51 in |
| AE2: | 0.57 | D: | 4.19 |
| L1: | 10.01 in | H: | 0.53 in |
| L: | 6.76 in | I: | 5.02 in |
| AG: | 6.31 | AF: | 0.25 |
| P: | 3.51 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | U: | 0.875 in |
| G: | 2.87 | T: | 1.625 |
Technical Specifications
| Model Code: | 32YFC | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

