How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | T: | 1.625 |
| I: | 5.02 in | L1: | 10.01 in |
| G: | 2.87 | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 12.06 |
| U: | 0.875 in | AB: | 5.57 |
| BD: | 9 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | LL: | 2.95 in |
| L: | 6.76 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

