How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AK: | 8.5 |
| P: | 3.51 in | H: | 0.53 in |
| LL: | 2.95 in | T: | 1.625 |
| I: | 5.02 in | L: | 6.76 in |
| BD: | 9 | AA: | 12.06 |
| AF: | 0.25 | BF: | 0.53 |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.57 | V: | 2.51 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | G: | 2.87 |
| D: | 4.19 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 15:1 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Bore Code: | 26 | Output RPM: | 117 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

