How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 10.01 in |
| G: | 2.87 | AB: | 5.57 |
| AG: | 6.31 | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | T: | 1.625 |
| AE2: | 0.57 | D: | 4.19 |
| L: | 6.76 in | V: | 2.51 in |
| H: | 0.53 in | AA: | 12.06 |
| I: | 5.02 in | U: | 0.875 in |
| LL: | 2.95 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

