How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | T: | 1.625 |
| AG: | 6.31 | LL: | 2.95 in |
| I: | 5.02 in | L1: | 10.01 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.53 |
| L: | 6.76 in | AK: | 8.5 |
| BD: | 9 | AF: | 0.25 |
| H: | 0.53 in | AB: | 5.57 |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.57 |
| G: | 2.87 | AA: | 12.06 |
Technical Specifications
| Ratio Range: | 20:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.19 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

