How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.87 |
| AF: | 0.25 | U: | 0.875 in |
| D: | 4.19 | L1: | 10.01 in |
| H: | 0.53 in | P: | 3.51 in |
| V: | 2.51 in | BE1: | 0.5 in |
| L: | 6.76 in | AG: | 6.31 |
| LL: | 2.95 in | AK: | 8.5 |
| BF: | 0.53 | AB: | 5.57 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| T: | 1.625 | AJ: | 7.25 |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Series Code: | OE |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

