How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.625 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AE2: | 0.57 | AJ: | 7.25 |
| L1: | 10.01 in | AB: | 5.57 |
| G: | 2.87 | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| AK: | 8.5 | AG: | 6.31 |
| BF: | 0.53 | P: | 3.51 in |
| L: | 6.76 in | BD: | 9 |
| U: | 0.875 in | AA: | 12.06 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 3 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

