How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| D: | 4.19 | LL: | 2.95 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| T: | 1.625 | BD: | 9 |
| AK: | 8.5 | AF: | 0.25 |
| L: | 6.76 in | AB: | 5.57 |
| L1: | 10.01 in | V: | 2.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| H: | 0.53 in | U: | 0.875 in |
| BE1: | 0.5 in | G: | 2.87 |
| AA: | 12.06 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

