How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.57 |
| U: | 0.875 in | AJ: | 7.25 |
| LL: | 2.95 in | AG: | 6.31 |
| AB: | 5.57 | P: | 3.51 in |
| BE1: | 0.5 in | H: | 0.53 in |
| D: | 4.19 | AA: | 12.06 |
| G: | 2.87 | T: | 1.625 |
| L: | 6.76 in | I: | 5.02 in |
| V: | 2.51 in | L1: | 10.01 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Ratio: | 80:1 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 80:1 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

