How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 5.02 in |
| V: | 2.51 in | AB: | 5.57 |
| D: | 4.19 | LL: | 2.95 in |
| AE2: | 0.57 | AF: | 0.25 |
| L1: | 10.01 in | H: | 0.53 in |
| G: | 2.87 | U: | 0.875 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AG: | 6.31 |
| T: | 1.625 | AA: | 12.06 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

