How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.87 | T: | 1.625 |
| AF: | 0.25 | L1: | 10.01 in |
| L: | 6.76 in | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| LL: | 2.95 in | V: | 2.51 in |
| BE1: | 0.5 in | P: | 3.51 in |
| D: | 4.19 | U: | 0.875 in |
Technical Specifications
| Ratio Range: | 10:1 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.03 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

