How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| G: | 2.87 | AK: | 8.5 |
| BD: | 9 | L1: | 10.01 in |
| P: | 3.51 in | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| AF: | 0.25 | AE2: | 0.57 |
| I: | 5.02 in | LL: | 2.95 in |
| BF: | 0.53 | T: | 1.625 |
| H: | 0.53 in | L: | 6.76 in |
| AG: | 6.31 | D: | 4.19 |
| AB: | 5.57 | U: | 0.875 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Ratio Range: | 100:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.691 | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

