How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| L: | 6.76 in | LL: | 2.95 in |
| V: | 2.51 in | AG: | 6.31 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| AK: | 8.5 | G: | 2.87 |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.625 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| L1: | 10.01 in | U: | 0.875 in |
| P: | 3.51 in | AA: | 12.06 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

