How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.625 |
| AK: | 8.5 | D: | 4.19 |
| L1: | 10.01 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | U: | 0.875 in |
| AB: | 5.57 | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
| H: | 0.53 in | AG: | 6.31 |
| AF: | 0.25 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AE2: | 0.57 | L: | 6.76 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Bore Code: | 26 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

