How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 12.06 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.625 |
| L: | 6.76 in | AJ: | 7.25 |
| AE2: | 0.57 | AB: | 5.57 |
| I: | 5.02 in | BD: | 9 |
| AK: | 8.5 | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| P: | 3.51 in | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

